SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Table 7-1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO6740-Q1 | 4 Forward, 0 Reverse | 50 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
ISO6740F-Q1 | 4 Forward, 0 Reverse | 50 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
ISO6741-Q1 | 3 Forward, 1 Reverse |
50 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
ISO6741F-Q1 | 3 Forward, 1 Reverse |
50 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
ISO6742-Q1 | 2 Forward, 2 Reverse |
50 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
ISO6742F-Q1 | 2 Forward, 2 Reverse |
50 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |