SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1(1) | Supply Voltage Side 1 | VCC = 1.8 V (3) | 1.71 | 1.89 | V | |
VCC1(1) | Supply Voltage Side 1 | VCC = 2.5 V to 5 V (3) | 2.25 | 5.5 | V | |
VCC2(1) | Supply Voltage Side 2 | VCC = 1.8 V (3) | 1.71 | 1.89 | V | |
VCC2(1) | Supply Voltage Side 2 | VCC = 2.5 V to 5 V (3) | 2.25 | 5.5 | V | |
Vcc (UVLO+) | UVLO threshold when supply voltage is rising | 1.53 | 1.71 | V | ||
Vcc (UVLO-) | UVLO threshold when supply voltage is falling | 1.1 | 1.41 | V | ||
Vhys (UVLO) | Supply voltage UVLO hysteresis | 0.08 | 0.13 | V | ||
VIH | High level Input voltage | 0.7 x VCCI (2) | VCCI | V | ||
VIL | Low level Input voltage | 0 | 0.3 x VCCI | V | ||
IOH | High level output current | VCCO = 5 V (2) | -4 | mA | ||
VCCO = 3.3 V | -2 | mA | ||||
VCCO = 2.5 V | -1 | mA | ||||
VCCO = 1.8 V | -1 | mA | ||||
IOL | Low level output current | VCCO = 5 V | 4 | mA | ||
VCCO = 3.3 V | 2 | mA | ||||
VCCO = 2.5 V | 1 | mA | ||||
VCCO = 1.8 V | 1 | mA | ||||
DR | Data Rate | 0 | 50 | Mbps | ||
TA | Ambient temperature | -40 | 25 | 125 | °C |