SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1, IEC 61010-1 and IEC 60601 | Certified according to UL 1577 Component Recognition Program | Certified according to GB 4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
Maximum transient isolation
voltage, 7071 VPK; Maximum repetitive peak isolation voltage, 2121 VPK; Maximum surge isolation voltage, 10000 VPK |
5000
VRMS insulation per CSA 62368-1, IEC 62368-1, CSA 61010-1 and IEC
61010-1, 1000 VRMS basic and 600 VRMS reinforced working voltage
(pollution degree 2, material group I); 5000 VRMS insulation per CSA
60601-1 and IEC 60601-1, 2 MOPP for 250 VRMS |
Single
protection, 5000 VRMS |
Reinforced
insulation, Altitude ≤ 5000 m, Tropical Climate, 700 VRMS maximum working voltage |
5000 VRMS reinforced insulation per EN 61010-1 and EN 62368-1 up to working voltage of 600 VRMS and EN 60950- 1 up to working voltage of 800 VRMS |
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC21001304083 | Client ID number: 077311 |