SLLSFG4F December 2019 – June 2024 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =73°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 311.4 | mA | ||
RθJA = 73°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 475.7 | mA | ||||
RθJA = 73°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C | 622 | |||||
RθJA = 73°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C | 905.1 | mA | ||||
PS | Safety input, output, or total power | RθJA = 73°C/W, TJ = 150°C, TA = 25°C | 1712.4 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DWW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =56.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C | 402.2 | mA | ||
IS | Safety input, output, or supply current | RθJA = 56.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C | 614.5 | mA | ||
IS | Safety input, output, or supply current | RθJA = 56.5°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C | 804.5 | mA | ||
IS | Safety input, output, or supply current | RθJA = 56.5°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C | 1170.5 | mA | ||
PS | Safety input, output, or total power | RθJA = 56.5°C/W, TJ = 150°C, TA = 25°C | 2212.3 | mW | ||
TS | Maximum safety temperature | 150 | °C |