SLLSFJ0F January 2020 – February 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | D PACKAGE | ||||
ISO6720B | ISO6721B | ISO6721RB | |||
GND1 | 4 | 4 | 4 | — | Ground connection for VCC1 |
GND2 | 5 | 5 | 5 | — | Ground connection for VCC2 |
INA | 2 | 7 | 2 | I | Input, channel A |
INB | 3 | 3 | 6 | I | Input, channel B |
OUTA | 7 | 2 | 7 | O | Output, channel A |
OUTB | 6 | 6 | 3 | O | Output, channel B |
VCC1 | 1 | 1 | 1 | — | Power supply, VCC1 |
VCC2 | 8 | 8 | 8 | — | Power supply, VCC2 |