D-8 PACKAGE - ISO672xB |
IS |
Safety input, output, or supply current #A_ISO104X_SAFETY_LIMITING_V1_SAFETY_LIMITING_VALUES_FOOTER1_SF1_SF1 |
RθJA =104.6°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#SLLSEP41999 |
|
|
217.2 |
mA |
RθJA = 104.6°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#SLLSEP41999 |
|
|
332 |
mA |
RθJA = 104.6°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#SLLSEP41999 |
|
|
434.5 |
mA |
RθJA = 104.6°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#SLLSEP41999 |
|
|
628.9 |
mA |
PS |
Safety input, output, or total power #A_ISO104X_SAFETY_LIMITING_V1_SAFETY_LIMITING_VALUES_FOOTER1_SF1_SF1 |
RθJA = 104.6°C/W, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#SLLSEP41998 |
|
|
1195 |
mW |
TS |
Maximum safety temperature #A_ISO104X_SAFETY_LIMITING_V1_SAFETY_LIMITING_VALUES_FOOTER1_SF1_SF1 |
|
|
|
150 |
°C |
D-8 PACKAGE - ISO6721RB |
IS |
Safety input, output, or supply current #A_ISO104X_SAFETY_LIMITING_V1_SAFETY_LIMITING_VALUES_FOOTER1_SF1_SF1 |
RθJA = 98.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#FIG_N35_BJR_WQB |
|
|
230.7 |
mA |
RθJA = 98.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#FIG_N35_BJR_WQB |
|
|
352.5 |
mA |
RθJA = 98.5°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#FIG_N35_BJR_WQB |
|
|
461.5 |
mA |
RθJA = 98.5°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#FIG_N35_BJR_WQB |
|
|
671.4 |
mA |
PS |
Safety input, output, or total power #A_ISO104X_SAFETY_LIMITING_V1_SAFETY_LIMITING_VALUES_FOOTER1_SF1_SF1 |
RθJA = 98.5°C/W, TJ = 150°C, TA = 25°C See GUID-E62FA4F3-853A-407F-979E-BA98C11E6732.html#FIG_LKL_2JR_WQB |
|
|
1269 |
mW |
TS |
Maximum safety temperature #A_ISO104X_SAFETY_LIMITING_V1_SAFETY_LIMITING_VALUES_FOOTER1_SF1_SF1 |
|
|
|
150 |
°C |