SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Converter Disabled | |||||||
Power converter supply current | EN/FLT = GND1, VISOOUT = No ILOAD | IDD | 0.28 | 0.45 | mA | ||
Logic supply current | EN/FLT = GND1 | IIO | 0.27 | 0.57 | mA | ||
Power Converter Enabled | |||||||
Power converter supply current input |
VDD = 5 V, VSEL = VISOOUT | ILOAD = 55 mA | IDD | 115 | 171 | mA | |
VDD = 5 V, VSEL = VISOOUT | ILOAD = 110 mA | 225 | 316 | mA | |||
VDD = 5 V, VSEL = GND2 | ILOAD = 70 mA | 127 | 169 | mA | |||
VDD = 5 V, VSEL = GND2 | ILOAD = 140 mA | 250 | 310 | mA | |||
VDD = 3.3 V, VSEL = GND2 | ILOAD = 30 mA | 74 | 112 | mA | |||
VDD = 3.3 V, VSEL = GND2 | ILOAD = 60 mA | 143 | 216 | mA | |||
Power converter output current (1) | VDD = 5 V | VSEL = VISOOUT | IISOOUT | 110 | mA | ||
VDD = 5 V | VSEL = GND2 | 140 | mA | ||||
VDD = 3.3 V | VSEL = GND2 | 60 | mA |