The TUSB1104 is a 10Gbps USB 3.2 x2 linear redriver for USB-C® applications enabling up to 20Gbps total data throughput. The TUSB1104 is intended to reside between a Host and a USB-C receptacle or between a USB device and a USB-C receptacle. The TUSB1104 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).
The TUSB1104 incorporates an adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1104 and USB device plugged into the USB connector resulting in improved interoperability.
The TUSB1104 operates from a single 3.3V supply and is available in a 40-pin WQFN package.
PART NUMBER | TEMPERATURE | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
TUSB1104 | TA = 0ºC to 70ºC | RNQ (WQFN, 40) | 6mm × 4mm |
TUSB1104I | TA = –40ºC to 85ºC | RNQ (WQFN, 40) | 6mm × 4mm |