SLLSFL1A April 2022 – May 2024 TUSB1104
PRODUCTION DATA
The TUSB1104 is designed to operate with a 3.3 V power supply. Levels above those listed in the Absolute Maximum Ratings table should not be used. If using a higher voltage system power supply, a voltage regulator can be used to step down to 3.3 V. Decoupling capacitors should be used to reduce noise and improve power supply integrity. A 0.1 μF de-coupling capacitor should be used on each power pin. The de-coupling capacitor should be placed close as possible to the power pin. It is also recommended to have a single bulk capacitor of 1 μF to 10 μF.