SLLSFL1A April 2022 – May 2024 TUSB1104
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PACTIVE-USB-2Ports | Average active power USB Only for both port1 and port2 |
Link in U0 with GEN2 data transmission; EQ control pins = NC; PRBS7 pattern at 10 Gbps, VID = 1000 mVPP ; Linear redriver mode; LINR_L3; EN = H; |
550 | mW | ||
PACTIVE-USB-1Port | Average active power USB Only for single port. |
Link in U0 with GEN2 data transmission; EQ control pins = NC; PRBS7 pattern at 10 Gbps, VID = 1000 mVPP ; LINR_L3; EN = H; |
275 | mW | ||
PNC-USB-SLP# | Average power with no connection with SLP_S0# | No USB3.2 GEN2 device is connected to CTX1; EN = H; SLP_S0#; | 0.13 | mW | ||
PNC-USB-1Port | Average power with no connection | No USB3.2 GEN2 device is connected to CTX1; EN = H; |
1.5 | mW | ||
PU2U3-SLP# | Average power in U2/U3 with SLP_S0# | Link in U2 or U3; EN = H; SLP_S0# = L; | 0.24 | mW | ||
PU2U3-1Port | Average power in U2/U3 | Link in U2 or U3; EN = H; | 1.9 | mW | ||
PDISABLED-I2C | Device Disabled power in I2C Mode | MODE = "F"; EN = H; CTLSEL = 0h; | 0.108 | mW | ||
PDISABLED | Device Disabled power in pin-strap | MODE != "F"; EN = L; | 0.130 | mW |