SLLSFO9A May 2024 – September 2024 TUSB564-Q1
PRODUCTION DATA
The TUSB564-Q1 is in I2C mode when I2C_EN is not equal to 0. The same configurations defined in GPIO mode are also available in I2C mode. The TUSB564-Q1 USB and DisplayPort configuration is controlled based on Table 7-5. The AUXp or AUXn to SBU1 or SBU2 mapping control is based on Table 7-6.
REGISTERS | CONFIGURATION | VESA DisplayPort ALT MODE UFP_D CONFIGURATION | ||
---|---|---|---|---|
CTLSEL1 | CTLSEL0 | FLIPSEL | ||
0 | 0 | 0 | Power Down | — |
0 | 0 | 1 | Power Down | — |
0 | 1 | 0 | One Port USB – No Flip | — |
0 | 1 | 1 | One Port USB – With Flip | — |
1 | 0 | 0 | 4 Lane DP – No Flip | C |
1 | 0 | 1 | 4 Lane DP – With Flip | C |
1 | 1 | 0 | One Port USB + 2 Lane DP – No Flip | D |
1 | 1 | 1 | One Port USB– + 2 Lane DP – With Flip | D |
REGISTERS | MAPPING | ||
---|---|---|---|
AUX_SBU_OVR | CTLSEL1 | FLIPSEL | |
00 | 1 | 0 | SBU1 → AUXn SBU2 → AUXp |
00 | 1 | 1 | SBU2 → AUXn SBU1 → AUXp |
00 | 0 | X | Open |
01 | X | X | SBU1 → AUXn SBU2 → AUXp |
10 | X | X | SBU2 → AUXn SBU1 → AUXp |
11 | X | X | Open |