SLLSFO9A May 2024 – September 2024 TUSB564-Q1
PRODUCTION DATA
The TUSB564-Q1 supports up to four DisplayPort lanes at datarates up to 8.1Gbps. The TUSB564-Q1 can be enabled for DisplayPort through the GPIO control pin CTL1 or through the I2C register CTLSEL1. When I2C_EN is "0", DisplayPort is controlled based on Table 7-2. When not in GPIO mode, DisplayPort functionality is controlled through I2C registers. Data transfer through the DisplayPort lanes is further controlled by the HPDIN pin. DisplayPort must be enabled using CTL1 pin or CTLSEL1 register and also HPDIN must be pulled high for the DisplayPort data transfer to be enabled through the DisplayPort lanes.
When operating in 4-lane DP mode (CTLSEL[1:0] = 2h) with AUX snoop disabled (AUX_SNOOP_DISABLE = 1), all four DP lanes must be enabled (DP0_DISABLE = DP1_DISABLE = DP2_DISABLE = DP3_DISABLE = "0").
With AUX snoop disabled (AUX_SNOOP_DISABLE = 1) and CTLESEL[1:0] = 2h, the individual DP lane disable/enable for DP0 and DP3 are swapped and DP1 and DP2 are swapped. DP0_DISABLE controls DP3, DP3_DISABLE controls DP0, DP1_DISABLE controls DP2, and DP2_DISABLE controls DP1.