SLLSFP0 September 2024 TUSB1064-Q1
PRODUCTION DATA
Each of the TUSB1064-Q1 receiver lanes has individual controls for receiver equalization. The receiver equalization gain value can be controlled either through I2C registers or through GPIOs. Table 7-7 details the gain value for each available combination when TUSB1064-Q1 is in GPIO mode. These same options are also available in I2C mode by updating registers DP0EQ_SEL, DP1EQ_SEL, DP2EQ_SEL, DP3EQ_SEL, EQ1_SEL, EQ2_SEL, and SSEQ_SEL. Each of the 4-bit EQ configuration registers is mapped to the configuration pins as follows: x_SEL = {x1[1:0],x0[1:0]} where xn[1:0] are the EQ configuration pins with pin levels mapped to 2-bit values as: 0 = 00, R = 01, F = 10, 1 = 11.
EQUALIZATION SETTING # | USB3.2 UPSTREAM FACING PORTS | USB 3.2 DOWNSTREAM FACING PORT | ALL DISPLAYPORT LANES | ||||||
---|---|---|---|---|---|---|---|---|---|
EQ1 PIN LEVEL | EQ0 PIN LEVEL | EQ GAIN AT 5GHz (dB) | SSEQ1 PIN LEVEL | SSEQ0 PIN LEVEL | EQ GAIN AT 5GHz (dB) | DPEQ1 PIN LEVEL | DPEQ0 PIN LEVEL | EQ GAIN AT 4.05GHz (dB) | |
0 | 0 | 0 | 0.4 | 0 | 0 | -2.4 | 0 | 0 | 1.0 |
1 | 0 | R | 2.6 | 0 | R | -0.2 | 0 | R | 3.0 |
2 | 0 | F | 4.2 | 0 | F | 1.3 | 0 | F | 4.4 |
3 | 0 | 1 | 5.7 | 0 | 1 | 2.8 | 0 | 1 | 5.8 |
4 | R | 0 | 6.7 | R | 0 | 3.8 | R | 0 | 6.8 |
5 | R | R | 7.9 | R | R | 4.9 | R | R | 8.0 |
6 | R | F | 8.7 | R | F | 5.8 | R | F | 8.8 |
7 | R | 1 | 9.5 | R | 1 | 6.6 | R | 1 | 9.6 |
8 | F | 0 | 10.2 | F | 0 | 7.3 | F | 0 | 10.4 |
9 | F | R | 10.9 | F | R | 7.9 | F | R | 11.0 |
10 | F | F | 11.4 | F | F | 8.4 | F | F | 11.6 |
11 | F | 1 | 11.9 | F | 1 | 8.9 | F | 1 | 12.1 |
12 | 1 | 0 | 12.2 | 1 | 0 | 9.3 | 1 | 0 | 12.5 |
13 | 1 | R | 12.6 | 1 | R | 9.7 | 1 | R | 13.0 |
14 | 1 | F | 12.9 | 1 | F | 10.0 | 1 | F | 13.4 |
15 | 1 | 1 | 13.3 | 1 | 1 | 10.5 | 1 | 1 | 13.7 |