SLLSFP1A May 2024 – September 2024 TUSB521-Q1
PRODUCTION DATA
For this design example, use the parameters shown in Table 8-1.
PARAMETER(1) | VALUE | |
---|---|---|
Pre-channel A to B PCB trace length, LAB. Refer to Figure 8-1. | 1 inches ≤ LAB ≤ 11 inches – LCD | |
Post-channel C to D PCB trace length, LCD. Refer to Figure 8-1. | up to 4 inches | |
Maximum distance of ESD component from the USB receptacle, LESD | 1.0 inches | |
Maximum distance of series resistor (RESD) from ESD component, LR_ESD. | 0.25 inches | |
CAC-USB1 AC-coupling capacitor (75nF to 265nF) | 220nF | |
CAC-USB2 AC-coupling capacitor (297nF to 363nF) | Options:
| |
Optional RRX resistor (220kΩ ± 5%) | Not used | |
Optional RESD (0Ω to 2.2Ω) | 0Ω | |
VCC supply (3V to 3.6V) | 3.3V | |
I2C Mode or Pin-strap Mode | I2C Mode. (MODE = "F") | |
1.8V or 3.3V I2C Interface | 3.3V I2C. VIO_SEL pin to Float "F". |