SLLSFP5A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
The RS-485 standard specifies that a compliant driver must be able to driver 32 unit loads (UL), where 1 unit load represents a load impedance of approximately 12kΩ. Because the THVD24x9 devices consist of 1/8 UL transceivers, connecting up to 256 receivers to the bus is possible.