SLLSFP5A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC-8 | VSON-10 | ||
VIO | - | 1 | P | 1.8V to 5V supply for R, D, and RE and DE |
R | 1 | 2 | O | Receiver data output |
RE | 2 | 4 | I | Receiver enable, active low (integrated pull-up) |
DE | 3 | 3 | I | Driver enable, active high (integrated pull-down) |
D | 4 | 5 | I | Driver data input (integrated pull-up) |
GND | 5 | 6, 7 | - | Device ground |
A | 6 | 8 | I/O | Bus I/O port, A (complementary to B) |
B | 7 | 9 | I/O | Bus I/O port, B (complementary to A) |
VCC | 8 | 10 | P | 3.3V to 5V supply for the device |