SLLSFP5A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
|VOD| | Driver differential output voltage magnitude | RL = 60Ω, –25V ≤ Vtest ≤ 25V (See Figure 7-1) | 1.5 | 2.8 | V | |||
RL = 60Ω, –25V ≤ Vtest ≤ 25V, 4.5V ≤ VCC ≤ 5.5V (See Figure 7-1) | 2.1 | 3.3 | V | |||||
RL = 100Ω (See Figure 7-2) | 2 | 2.9 | V | |||||
RL = 54Ω (See Figure 7-2) | 1.5 | 2.5 | V | |||||
Δ|VOD| | Change in differential output voltage | RL = 54Ω or 100Ω (See Figure 7-2) | –50 | 50 | mV | |||
VOC | Common-mode output voltage | 1 | VCC/2 | 3 | V | |||
ΔVOC(SS) | Change in steady-state common-mode output voltage | –50 | 50 | mV | ||||
IOS | Short-circuit output current | DE = VIO, -42V ≤ (VA or VB) ≤42 V, or A shorted to B | –250 | 250 | mA | |||
Receiver | ||||||||
II | Bus input current | DE = 0V, VCC and VIO = 0V or 5.5V | VI = 12V | 90 | 125 | μA | ||
VI = 25V | 200 | 250 | μA | |||||
VI = –7V | –100 | –80 | μA | |||||
VI = –25V | –350 | –240 | μA | |||||
VTH+ | Positive-going input threshold voltage(1) | Over common-mode range of ± 25V | 20 | 125 | 200 | mV | ||
VTH- | Negative-going input threshold voltage(1) | –200 | –125 | -20 | mV | |||
VHYS | Input hysteresis | 250 | mV | |||||
VTH_FSH | Input fail-safe threshold | –20 | 20 | mV | ||||
CA,B | Input differential capacitance | Measured between A and B, f = 1MHz | 50 | pF | ||||
VOH | Output high voltage | IOH = –8mA, VIO = 3 to 3.6V or 4.5V to 5.5V | VIO – 0.4 | VIO – 0.2 | V | |||
VOL | Output low voltage | IOL = 8mA, VIO = 3 to 3.6V or 4.5V to 5.5V | 0.2 | 0.4 | V | |||
VOH | Output high voltage | IOH = –4mA, VIO = 1.65 to 1.95V or 2.25V to 2.75V | VIO – 0.4 | VIO – 0.2 | V | |||
VOL | Output low voltage | IOL = 4mA, VIO = 1.65 to 1.95V or 2.25V to 2.75V | 0.2 | 0.4 | V | |||
IOZ | Output high-impedance current, R pin | VO = 0V or VIO, RE = VIO | –1 | 1 | µA | |||
Logic | ||||||||
IIN | Input current (DE , SLR) | DRC: 1.65V ≤ VIO ≤ 5.5V, 0V ≤ VIN ≤ VIO D: 3V ≤ VCC ≤ 5.5V, 0 V ≤ VIN ≤ 5.5V |
5 | µA | ||||
IIN | Input current (D, RE) | DRC: 1.65V ≤ VIO ≤ 5.5V, 0V ≤ VIN ≤ VIO D: 3V ≤ VCC ≤ 5.5V, 0 V ≤ VIN ≤ 5.5V |
–5 | µA | ||||
Thermal Protection | ||||||||
TSHDN | Thermal shutdown threshold | Temperature rising | 150 | 180 | °C | |||
THYS | Thermal shutdown hysteresis | 10 | °C | |||||
Supply | ||||||||
UVVCC (rising) | Rising under-voltage threshold on VCC | 2.3 | 2.6 | V | ||||
UVVCC (falling) | Falling under-voltage threshold on VCC | 1.95 | 2.2 | V | ||||
UVVCC(hys) | Hysteresis on under-voltage of VCC | 150 | mV | |||||
UVVIO (rising) | Rising under-voltage threshold on VIO | 1.4 | 1.6 | V | ||||
UVVIO (falling) | Falling under-voltage threshold on VIO | 1.2 | 1.3 | V | ||||
UVVIO(hys) | Hysteresis on under-voltage of VIO | 120 | mV | |||||
ICC | Supply current (quiescent), VCC = 4.5 V to 5.5 V | Driver and receiver enabled | RE = 0V, DE = VIO, No load | 3.5 | 5.7 | mA | ||
Driver enabled, receiver disabled | RE = VIO, DE = VIO, No load | 2.5 | 4.4 | mA | ||||
Driver disabled, receiver enabled | RE = 0V, DE = 0V, No load | 1.8 | 2.4 | mA | ||||
Driver and receiver disabled (devices without VIO pin) | RE = VCC, DE = 0V, D = open, No load | 1.7 | 5 | µA | ||||
Driver and receiver disabled (devices with VIO pin) | RE = VIO, DE = 0V, D = open, No load | 0.1 | 3 | µA | ||||
ICC | Supply current (quiescent), VCC = 3 V to 3.6 V | Driver and receiver enabled | RE = 0V, DE = VIO, No load | 3 | 4.6 | mA | ||
Driver enabled, receiver disabled | RE = VIO, DE = VIO, No load | 2.2 | 3.3 | mA | ||||
Driver disabled, receiver enabled | RE = 0V, DE = 0V, No load | 1.6 | 2.2 | mA | ||||
Driver and receiver disabled (Devices without VIO pin) | RE = VCC, DE = 0V, D = open, No load | 1 | 4 | µA | ||||
Driver and receiver disabled (Devices with VIO pin) | RE = VIO, DE = 0V, D = open, No load | 1 | 2 | µA | ||||
IIO | Logic supply current (quiescent), VIO = 3 to 3.6 V, Devices with VIO pin | Driver disabled, Receiver enabled | DE = 0V, RE = 0V, No load | 3.3 | 8.4 | µA | ||
Driver disabled, Receiver disabled | DE = 0V, RE = VIO, No load | 0.1 | 2 | µA |