SLLSFP5A January 2024 – August 2024 THVD2419 , THVD2429
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54Ω, CL = 50pF See Figure 7-3 |
3.5 | 5 | 15 | ns | |
tPHL, tPLH | Propagation delay | RL = 54Ω, CL = 50pF See Figure 7-3 |
6 | 15 | 30 | ns | |
tSK(P) | Pulse skew, |tPHL – tPLH| | RL = 54Ω, CL = 50pF See Figure 7-3 |
0.5 | 3 | ns | ||
tPHZ, tPLZ | Disable time | See Figure 7-4 and Figure 7-5 | RE = X | 20 | 35 | ns | |
tPZH, tPZL | Enable time | RE = 0V | 16 | 40 | ns | ||
RE = VIO | 2.5 | 4.5 | μs | ||||
tSHDN | Time to shutdown | RE = VIO | 50 | 500 | ns | ||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15pF, See Figure 7-6 | 1.5 | 6 | ns | ||
tPHL, tPLH | Propagation delay | 25 | 35 | 60 | ns | ||
tSK(P) | Pulse skew, |tPHL – tPLH| | 5.5 | ns | ||||
tPHZ, tPLZ | Disable time | DE = X | 18 | 25 | ns | ||
tPZH(1), tPZL(1) |
Enable time | See Figure 7-7 | DE = VIO | 55 | 82 | ns | |
tPZH(2), tPZL(2) |
Enable time | See Figure 7-8 | DE = 0V | 2.5 | 4.5 | μs | |
tD(OFS) | Delay to enter fail-safe operation | See Figure 7-9 | CL = 15pF | 7 | 10 | 18 | μs |
tD(FSO) | Delay to exit fail-safe operation | 19 | 35 | 50 | ns | ||
tSHDN | Time to shutdown | See Figure 7-8 | DE = 0V | 50 | 500 | ns |