SLLSFQ9 May 2024 THVD2410V-EP , THVD2450V-EP
PRODUCTION DATA
Figure 8-6 suggests a protection circuit against 1kV surge (IEC 61000-4-5) transients. Table 8-1 shows the associated bill of materials. SMAJ30CA TVS diodes are rated to operate up to 30V. This makes sure the protection diodes do not conduct if a direct RS-485 bus shorts to 24V DC industrial power rail.
DEVICE | FUNCTION | ORDER NUMBER | MANUFACTURER(1) |
---|---|---|---|
XCVR | RS-485 transceiver | THVD2410V-EP Or THVD2450V-EP | TI |
TVS | Bidirectional 400-W transient suppressor | SMAJ30CA | Littelfuse |