SLLSFQ9 May 2024 THVD2410V-EP , THVD2450V-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
|VOD| | Driver differential output voltage magnitude | RL = 60 Ω, –25 V ≤ Vtest ≤ 25 V (See Figure 6-1 ) | 1.5 | 3.3 | V | |||
RL = 60 Ω, –25 V ≤ Vtest ≤ 25 V, 4.5 V ≤ VCC ≤ 5.5 V (See Figure 6-1 ) | 2.1 | 3.3 | V | |||||
RL = 100 Ω (See Figure 6-2 ) | 2 | 4 | V | |||||
RL = 54 Ω (See Figure 6-2 ) | 1.5 | 3.5 | V | |||||
Δ|VOD| | Change in differential output voltage | RL = 54 Ω or 100 Ω (See Figure 6-2 ) | –50 | 50 | mV | |||
VOC | Common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 6-2 ) | 1 | VCC/2 | 3 | V | ||
ΔVOC(SS) | Change in steady-state common-mode output voltage | RL = 54 Ω or 100 Ω (See Figure 6-2 ) | –50 | 50 | mV | |||
IOS | Short-circuit output current | DE = VIO, -70 V ≤ (VA or VB) ≤ 70 V, or A shorted to B (A,B are driver terminals for half duplex, Y/Z are for full duplex) | –250 | 250 | mA | |||
Receiver | ||||||||
II | Bus input current | DE = 0 V, VCC and VIO = 0 V or 5.5 V | VI = 12 V | 90 | 125 | μA | ||
VI = 25 V | 200 | 250 | μA | |||||
VI = –7 V | –100 | –80 | μA | |||||
VI = –25 V | –350 | –220 | μA | |||||
VTH+ | Positive-going input threshold voltage (2) | Over common-mode range of ± 12 V | 40 | 125 | 200 | mV | ||
VTH- | Negative-going input threshold voltage (2) | –200 | –125 | -40 | mV | |||
VHYS | Input hysteresis | 250 | mV | |||||
VTH_FSH | Input fail-safe threshold | –40 | 40 | mV | ||||
CA,B | Input differential capacitance | Measured between A and B, f = 1 MHz | 50 | pF | ||||
VOH | Output high voltage | IOH = –8 mA, VIO = 3 to 3.6 V or 4.5 V to 5.5 V | VIO – 0.4 | VIO – 0.2 | V | |||
VOL | Output low voltage | IOL = 8 mA, VIO = 3 to 3.6 V or 4.5 V to 5.5 V | 0.2 | 0.4 | V | |||
VOH | Output high voltage | IOH = –4 mA, VIO = 1.65 to 1.95 V or 2.25 V to 2.75 V | VIO – 0.4 | VIO – 0.2 | V | |||
VOL | Output low voltage | IOL = 4 mA, VIO = 1.65 to 1.95 V or 2.25 V to 2.75 V | 0.2 | 0.4 | V | |||
IOZ | Output high-impedance current, R pin | VO = 0 V or VIO, RE = VIO | –1 | 1 | µA | |||
Logic | ||||||||
IIN | Input current (DE , SLR) | 1.65 V ≤ VIO ≤ 5.5 V, 0 V ≤ VIN ≤ VIO | 5 | µA | ||||
IIN | Input current (D, RE) | 1.65 V ≤ VIO ≤ 5.5 V, 0 V ≤ VIN ≤ VIO | –5 | µA | ||||
Thermal Protection | ||||||||
TSHDN | Thermal shutdown threshold | Temperature rising | 150 | 180 | °C | |||
THYS | Thermal shutdown hysteresis | 10 | °C | |||||
Supply | ||||||||
UVVCC (rising) | Rising under-voltage threshold on VCC | 2.3 | 2.6 | V | ||||
UVVCC (falling) | Falling under-voltage threshold on VCC | 1.95 | 2.2 | V | ||||
UVVCC(hys) | Hysteresis on under-voltage of VCC | 150 | mV | |||||
UVVIO (rising) | Rising under-voltage threshold on VIO | 1.4 | 1.6 | V | ||||
UVVIO (falling) | Falling under-voltage threshold on VIO | 1.2 | 1.3 | V | ||||
UVVIO(hys) | Hysteresis on under-voltage of VIO | 30 | mV | |||||
ICC | Supply current (quiescent), VCC = 4.5 V to 5.5 V | Driver and receiver enabled | RE = 0 V, DE = VIO, No load | 3.5 | 5.3 | mA | ||
Driver enabled, receiver disabled | RE = VIO, DE = VIO, No load | 2.5 | 4.2 | mA | ||||
Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 1.8 | 2.4 | mA | ||||
Driver and receiver disabled | RE = VIO, DE = 0 V, D = open, No load | 0.1 | 1.2 | µA | ||||
ICC | Supply current (quiescent), VCC = 3 V to 3.6 V | Driver and receiver enabled | RE = 0 V, DE = VIO, No load | 3 | 4.1 | mA | ||
Driver enabled, receiver disabled | RE = VIO, DE = VIO, No load | 2 | 3 | mA | ||||
Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 1.6 | 2.2 | mA | ||||
Driver and receiver disabled | RE = VIO, DE = 0 V, D = open, No load | 0.1 | 1 | µA | ||||
IIO | Logic supply current (quiescent), VIO = 3 to 3.6 V | Driver disabled, Receiver enabled, SLR = GND | DE = 0 V, RE = 0 V, No load | 4.5 | 8.4 | µA | ||
Driver disabled, Receiver enabled, SLR = VIO | DE = 0 V, RE = 0 V, No load | 3.3 | 8.4 | µA | ||||
Driver disabled, Receiver disabled, SLR = GND | DE = 0 V, RE = VIO, No load | 0.1 | 1 | µA | ||||
Driver disabled, Receiver disabled, SLR = VIO | DE = 0 V, RE = VIO, No load | 1.8 | 4 | µA |