10 Revision History
Changes from Revision A (August 2024) to Revision B (October 2024)
- Changed the D-package pin numbers: Pin A from 11 to 12 and Pin B from 12 to 11 in
Table 4-1
Go
Changes from Revision * (May 2024) to Revision A (August 2024)
- Changed the Bus I/O protection list in the Features
Go
- Changed Current during operation: < 5.6mA to <5.3mA in the
Features
Go
- Added table note 1 to THVD2452V-EP in the IEC ESD Ratings tableGo