SLLSFS3 May 2024 MCT8316A-Q1
PRODUCTION DATA
Analog input based speed control can be configured by setting SPD_CTRL_MODE to 00b. In this mode, the duty command (DUTY CMD) varies with the analog voltage input on the SPEED pin(VSPEED). When 0 < VSPEED < VEN_SB, DUTY CMD is set to zero and the motor is stopped. When VEN_SB < VSPEED < VANA_FS, DUTY CMD varies linearly with VSPEED as shown in Figure 6-15 . When VSPEED > VANA_FS, DUTY CMD is clamped to 100%.