SLLSFS3 May 2024 MCT8316A-Q1
PRODUCTION DATA
The buck regulator in MCT8316A-Q1 is primarily designed to support low inductance of 47-µH and 22-µH. A 47-µH inductor allows the buck regulator to operate up to 170-mA load current support, whereas applications requiring current up to 20-mA can use a 22-µH inductor which saves component size.
Figure 6-2 shows the connection of buck regulator in inductor mode.