SLLSFS3 May 2024 MCT8316A-Q1
PRODUCTION DATA
The MCT8316A-Q1 provides information about the motor speed through the Frequency Generate (FG) pin. In MCT8316A-Q1, the FG pin output is configured through FG_CONFIG. When FG_CONFIG is configured to 1b, the FG output is active as long as the MCT8316A-Q1 is driving the motor. When FG_CONFIG is configured to 0b, the MCT8316A-Q1 provides an FG output until the motor back-EMF falls below FG_BEMF_THR.