SLLSFS9D September 2023 – December 2024 ISOM8110 , ISOM8111 , ISOM8112 , ISOM8113 , ISOM8115 , ISOM8116 , ISOM8117 , ISOM8118
PRODUCTION DATA
To design with ISOM811x devices, use the parameters listed in Table 9-1.
PARAMETER | VALUE |
---|---|
Input forward current range, IF |
0.7mA (min), 20mA (max) |
Current transfer ratio at IF = 5mA, CTR | 100% to 155% |
Collector current tolerance, IC | 50mA (max) |
Collector-emitter voltage (saturation), VCE(SAT) | 0.3V (max) |
Input forward voltage, VF | 1.2V (typ) |