In MCF8315C-Q1, EEPROM read procedure is
as follows,
- Write
0x40000000 into register 0x0000EA to read the EEPROM
data into the shadow registers (0x000080-0x0000AE).
- Wait for
100ms for the EEPROM read operation to
complete.
- Read the
shadow register values,1 or 2 registers at a time,
using the I2C read command as explained
in Section 6.6.2. Shadow register addresses are in the range of
0x000080-0x0000AE. Register address increases in
steps of 2 for 32-bit read operation (since each
address is a 16-bit location).