SLLSFV6A January 2024 – May 2024 MCF8315C-Q1
PRODUCTION DATA
The MCF8315C-Q1 provides a single-chip, code-free sensorless FOC solution for customers driving speed-controlled 12 to 24V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 4A peak current. The MCF8315C-Q1 integrates three ½-bridges with 40V absolute maximum capability and a low RDS(ON) of 240/250/265mΩ (high-side + low-side FETs). MCF8315C-Q1 integrates power management circuits including a voltage-adjustable buck regulator (3.3V/5V, 170mA) and LDO (3.3V/20mA) that can be used to power external circuits.
The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCF8315C-Q1, intended to protect the device, motor, and system against fault events.
MCF8315C-Q1 is available in three packages - 40-pin 7x5mm wettable-flank QFN (RGF), 32-pin 6x4mm wettable-flank QFN (RRY) and 24-pin 7.8x6.4mm HTSSOP (PWP).
PART NUMBER | PACKAGE | PACKAGE SIZE (2) |
---|---|---|
MCF8315C1VQRGFRQ1 | VQFN (40) | 7.00mm x 5.00mm |
MCF8315C1VQRRYRQ1(3) | WQFN (32) | 6.00mm × 4.00mm |
MCF8315C1VQPWPRQ1(3) | HTSSOP (24) | 7.80mm x 6.40mm |