SLLSFV6A January 2024 – May 2024 MCF8315C-Q1
PRODUCTION DATA
The MCF8315C-Q1 has an integrated mixed-mode buck regulator to supply regulated 3.3V or 5V power for an external controller or system voltage rail. Additionally, the buck output can also be configured to 4V or 5.7V to support the extra headroom for an external LDO for generating a 3.3V or 5V supply. The output voltage of the buck is set by BUCK_SEL.
The buck regulator has a low quiescent current of ~1-2mA during light loads to prolong battery life. The device improves performance during line and load transients by implementing a pulse-frequency current-mode control scheme which requires less output capacitance and simplifies frequency compensation design.
Buck Mode | Buck output voltage | Max output current from AVDD (IAVDD_MAX) | Max output current from Buck (IBK_MAX) | Buck current limit | AVDD power sequencing |
---|---|---|---|---|---|
Inductor - 47μH | 3.3V or 4V or 5V or 5.7V | 20mA | 170mA | 600mA (BUCK_CL = 0b) | Not supported (BUCK_PS_DIS = 1b) |
Inductor - 47μH | 5V or 5.7V | 20mA | 170mA - IAVDD | 600mA (BUCK_CL = 0b) | Supported (BUCK_PS_DIS = 0b) |
Inductor - 22μH | 3.3V or 4V or 5V or 5.7V | 20mA | 20mA | 150mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1b) |
Inductor - 22μH | 5V or 5.7V | 20mA | 20mA - IAVDD | 150mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0b) |
Resistor - 22Ω | 3.3V or 4V or 5V or 5.7V | 20mA | 10mA | 150mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1b) |
Resistor - 22Ω | 5V or 5.7V | 20mA | 10mA - IAVDD | 150mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0b) |