SLLSFV6A January   2024  – May 2024 MCF8315C-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings Auto
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Characteristics of the SDA and SCL bus for Standard and Fast mode
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Output Stage
      2. 6.3.2  Device Interface
        1. 6.3.2.1 Interface - Control and Monitoring
        2. 6.3.2.2 I2C Interface
      3. 6.3.3  Step-Down Mixed-Mode Buck Regulator
        1. 6.3.3.1 Buck in Inductor Mode
        2. 6.3.3.2 Buck in Resistor mode
        3. 6.3.3.3 Buck Regulator with External LDO
        4. 6.3.3.4 AVDD Power Sequencing from Buck Regulator
        5. 6.3.3.5 Mixed Mode Buck Operation and Control
        6. 6.3.3.6 Buck Under Voltage Protection
        7. 6.3.3.7 Buck Over Current Protection
      4. 6.3.4  AVDD Linear Voltage Regulator
      5. 6.3.5  Charge Pump
      6. 6.3.6  Slew Rate Control
      7. 6.3.7  Cross Conduction (Dead Time)
      8. 6.3.8  Motor Control Input Sources
        1. 6.3.8.1 Analog Mode Motor Control
        2. 6.3.8.2 PWM Mode Motor Control
        3. 6.3.8.3 I2C based Motor Control
        4. 6.3.8.4 Frequency Mode Motor Control
        5. 6.3.8.5 Speed Profiles
          1. 6.3.8.5.1 Linear Reference Profiles
          2. 6.3.8.5.2 Staircase Reference Profiles
          3. 6.3.8.5.3 Forward-Reverse Reference Profiles
      9. 6.3.9  Starting the Motor Under Different Initial Conditions
        1. 6.3.9.1 Case 1 – Motor is Stationary
        2. 6.3.9.2 Case 2 – Motor is Spinning in the Forward Direction
        3. 6.3.9.3 Case 3 – Motor is Spinning in the Reverse Direction
      10. 6.3.10 Motor Start Sequence (MSS)
        1. 6.3.10.1 Initial Speed Detect (ISD)
        2. 6.3.10.2 Motor Resynchronization
        3. 6.3.10.3 Reverse Drive
          1. 6.3.10.3.1 Reverse Drive Tuning
      11. 6.3.11 Motor Start-up
        1. 6.3.11.1 Align
        2. 6.3.11.2 Double Align
        3. 6.3.11.3 Initial Position Detection (IPD)
          1. 6.3.11.3.1 IPD Operation
          2. 6.3.11.3.2 IPD Release Mode
          3. 6.3.11.3.3 IPD Advance Angle
        4. 6.3.11.4 Slow First Cycle Start-up
        5. 6.3.11.5 Open loop
        6. 6.3.11.6 Transition from Open to Closed Loop
      12. 6.3.12 Closed Loop Operation
        1. 6.3.12.1 Closed Loop Acceleration/Deceleration Slew Rate
        2. 6.3.12.2 Speed PI Control
        3. 6.3.12.3 Current PI Control
        4. 6.3.12.4 Torque Mode
        5. 6.3.12.5 Overmodulation
      13. 6.3.13 Motor Parameters
        1. 6.3.13.1 Motor Resistance
        2. 6.3.13.2 Motor Inductance
        3. 6.3.13.3 Motor Back-EMF constant
      14. 6.3.14 Motor Parameter Extraction Tool (MPET)
      15. 6.3.15 Anti-Voltage Surge (AVS)
      16. 6.3.16 Active Braking
      17. 6.3.17 Output PWM Switching Frequency
      18. 6.3.18 PWM Modulation Schemes
      19. 6.3.19 Dead Time Compensation
      20. 6.3.20 Motor Stop Options
        1. 6.3.20.1 Coast (Hi-Z) Mode
        2. 6.3.20.2 Low-Side Braking
        3. 6.3.20.3 Active Spin-Down
      21. 6.3.21 FG Configuration
        1. 6.3.21.1 FG Output Frequency
        2. 6.3.21.2 FG during open loop
        3. 6.3.21.3 FG during idle and fault
      22. 6.3.22 DC Bus Current Limit
      23. 6.3.23 Protections
        1. 6.3.23.1  VM Supply Undervoltage Lockout
        2. 6.3.23.2  AVDD Undervoltage Lockout (AVDD_UV)
        3. 6.3.23.3  BUCK Under Voltage Lockout (BUCK_UV)
        4. 6.3.23.4  VCP Charge Pump Undervoltage Lockout (CPUV)
        5. 6.3.23.5  Overvoltage Protection (OVP)
        6. 6.3.23.6  Overcurrent Protection (OCP)
          1. 6.3.23.6.1 OCP Latched Shutdown (OCP_MODE = 00b)
          2. 6.3.23.6.2 OCP Automatic Retry (OCP_MODE = 01b)
        7. 6.3.23.7  Buck Overcurrent Protection
        8. 6.3.23.8  Hardware Lock Detection Current Limit (HW_LOCK_ILIMIT)
          1. 6.3.23.8.1 HW_LOCK_ILIMIT Latched Shutdown (HW_LOCK_ILIMIT_MODE = 00xxb)
          2. 6.3.23.8.2 HW_LOCK_ILIMIT Automatic recovery (HW_LOCK_ILIMIT_MODE = 01xxb)
          3. 6.3.23.8.3 HW_LOCK_ILIMIT Report Only (HW_LOCK_ILIMIT_MODE = 1000b)
          4. 6.3.23.8.4 HW_LOCK_ILIMIT Disabled (HW_LOCK_ILIMIT_MODE= 1xx1b)
        9. 6.3.23.9  Motor Lock (MTR_LCK)
          1. 6.3.23.9.1 MTR_LCK Latched Shutdown (MTR_LCK_MODE = 00xxb)
          2. 6.3.23.9.2 MTR_LCK Automatic Recovery (MTR_LCK_MODE= 01xxb)
          3. 6.3.23.9.3 MTR_LCK Report Only (MTR_LCK_MODE = 1000b)
          4. 6.3.23.9.4 MTR_LCK Disabled (MTR_LCK_MODE = 1xx1b)
        10. 6.3.23.10 Motor Lock Detection
          1. 6.3.23.10.1 Lock 1: Abnormal Speed (ABN_SPEED)
          2. 6.3.23.10.2 Lock 2: Abnormal BEMF (ABN_BEMF)
          3. 6.3.23.10.3 Lock3: No-Motor Fault (NO_MTR)
        11. 6.3.23.11 Minimum VM (undervoltage) Protection
        12. 6.3.23.12 Maximum VM (overvoltage) Protection
        13. 6.3.23.13 MPET Faults
        14. 6.3.23.14 IPD Faults
        15. 6.3.23.15 Thermal Warning (OTW)
        16. 6.3.23.16 Thermal Shutdown (TSD)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Functional Modes
        1. 6.4.1.1 Sleep Mode
        2. 6.4.1.2 Standby Mode
        3. 6.4.1.3 Fault Reset (CLR_FLT)
    5. 6.5 External Interface
      1. 6.5.1 DRVOFF Functionality
      2. 6.5.2 DAC output(s)
      3. 6.5.3 Current Sense Output
      4. 6.5.4 Oscillator Source
        1. 6.5.4.1 External Clock Source
      5. 6.5.5 External Watchdog
    6. 6.6 EEPROM access and I2C interface
      1. 6.6.1 EEPROM Access
        1. 6.6.1.1 EEPROM Write
        2. 6.6.1.2 EEPROM Read
      2. 6.6.2 I2C Serial Interface
        1. 6.6.2.1 I2C Data Word
        2. 6.6.2.2 I2C Write Transaction
        3. 6.6.2.3 I2C Read Transaction
        4. 6.6.2.4 I2C Communication Protocol Packet Examples
        5. 6.6.2.5 I2C Clock Stretching
        6. 6.6.2.6 CRC Byte Calculation
  8. EEPROM (Non-Volatile) Register Map
    1. 7.1 Algorithm_Configuration Registers
    2. 7.2 Fault_Configuration Registers
    3. 7.3 Hardware_Configuration Registers
    4. 7.4 Internal_Algorithm_Configuration Registers
  9. RAM (Volatile) Register Map
    1. 8.1 Fault_Status Registers
    2. 8.2 System_Status Registers
    3. 8.3 Device_Control Registers
    4. 8.4 Algorithm_Control Registers
    5. 8.5 Algorithm_Variables Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application Curves
        1. 9.2.1.1 Motor startup
        2. 9.2.1.2 MPET
        3. 9.2.1.3 Dead time compensation
        4. 9.2.1.4 Auto handoff
        5. 9.2.1.5 Anti voltage surge (AVS)
        6. 9.2.1.6 Real time variable tracking using DACOUT
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Bulk Capacitance
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Thermal Considerations
        1. 9.4.2.1 Power Dissipation
  11. 10Device and Documentation Support
    1. 10.1 Support Resources
    2. 10.2 Trademarks
    3. 10.3 Electrostatic Discharge Caution
    4. 10.4 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

External Watchdog

MCF8315C-Q1 provides an external watchdog feature - EXT_WDT_EN bit should be set to 1b to enable the external watchdog. When this feature is enabled, the device waits for a tickle (low to high transition in EXT_WD pin, WATCHDOG_TICKLE set to 1b in I2C mode) from the external watchdog input for a configured time interval; if the time interval between two consecutive tickles is higher than the configured time, a watchdog fault is triggered. This fault can be configured using EXT_WDT_FAULT_MODE either as a report only fault or as a latched fault with outputs in Hi-Z state. The latched fault can be cleared by writing 1b to CLR_FLT. When a watchdog timeout occurs, WATCHDOG_FAULT bit is set to 1b. In case, the next tickle arrives before the configured time interval elapses, the watchdog timer is reset and it begins to wait for the next tickle. This can be used to continuously monitor the health of an external MCU (which is the external watchdog input) and put the MCF8315C-Q1 outputs in Hi-Z in case the external MCU is in a fault/hang state.

The external watchdog input is selected using EXT_WDT_INPUT_MODE and can either be the EXT_WD pin or the I2C interface. The time interval between two tickles to trigger a watchdog fault is configured by EXT_WDT_CONFIG; there are 4 time settings - 100, 200, 500 and 1000ms for the EXT_WD pin based watchdog and 4 time settings - 1, 2, 5 and 10s for the I2C based watchdog.

Note: Watchdog should be disabled by setting EXT_WDT_EN to 0b before changing EXT_WDT_CONFIG configuration.