SLLSFV7 July 2024 TCAN1473A-Q1
ADVANCE INFORMATION
The TCAN1473A-Q1 is designed to operate off of three supply rails; VSUP, VCC, and VIO. VSUP is a high-voltage supply pin designed to connect to the VBAT rail, VCC is a low-voltage supply pin with an input voltage range from 4.5V to 5.5V that supports the CAN transceiver and VIO is a low-voltage supply pin with an input voltage range from 1.7V to 5.5V that provides the I/O voltage to match the system controller. For a reliable operation, a 100nF decoupling capacitor should be placed as close to the supply pins as possible. This helps to reduce supply voltage ripple present on the output of switched-mode power supplies, and also helps to compensate for the resistance and inductance of the PCB power planes.