SLLSFV7 July 2024 TCAN1473A-Q1
ADVANCE INFORMATION
If the TXD pin is clamped low prior to entering CAN active mode the CAN driver is disabled releasing the bus line to the recessive level. The CAN driver is activated again when entering normal mode with TXD recessive, when TXD is recessive while RXD is dominant, if no other local failures exist, or on power-up. During a TXDCLP fault the high-speed receiver remains active and the RXD output pin mirrors the CAN bus.