SLLSFV7 July 2024 TCAN1473A-Q1
ADVANCE INFORMATION
PINS | TYPE (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
TXD | 1 | I | CAN transmit data input, integrated pull-up |
GND | 2 | GND | Ground connection |
VCC | 3 | P | 5V transceiver supply |
RXD | 4 | O | CAN receive data output, tri-state when VIO < UVIO |
VIO | 5 | P | I/O supply voltage |
EN | 6 | I | Enable input for mode control, integrated pull-down |
INH | 7 | O | Inhibit pin to control system voltage regulators and supplies, high-voltage |
nFAULT | 8 | O | Fault output, inverted logic |
WAKE | 9 | I | Local WAKE input terminal, high voltage |
VSUP | 10 | P | High-voltage supply from battery |
INH_MASK | 11 | I | INH_MASK pin used to activate/deactivate INH functionality. Internal pull-down to GND. Can be left floating or connected to GND if INH_MASK functionality is not needed. Do not connect to power supply. |
CANL | 12 | I/O | Low-level CAN bus input/output line |
CANH | 13 | I/O | High-level CAN bus input/output line |
nSTB | 14 | I | Standby mode control input, integrated pull-down |
Thermal Pad | — | Connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |