Bus and IO terminals are high impedance (no load to operating bus or application)
Protection features:
±58V CAN bus fault tolerant
Load dump support on VSUP
IEC ESD protection
Under-voltage protection
Thermal shutdown protection
TXD dominant state timeout (TXD DTO)
Available in 14-pin leaded (SOT and SOIC) packages and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability