SLLSFW0A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AC | |||||||
TON | Output turn-on time; see Figure 7-1 | IF = 5mA, VCC=20V, RL = 200Ω, CL=50pF | –55°C to 125°C | 0.2 | ms | ||
TOFF | Output turn-off time; see Figure 7-1 | IF = 5mA, VCC=20V, RL = 200Ω, CL=50pF | –55°C to 125°C | 0.2 | ms |