SLLSFW0A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ISOM8610DFGR | SOIC | DFG | 4 | 2000 | 330 | 12.4 | 8 | 3.8 | 2.7 | 12 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ISOM8610DFGR | SOIC | DFG | 4 | 2000 | 353 | 353 | 32 |