SLLSFW0A April 2024 – May 2024 ISOM8610
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | IF = 20mA, TJ = 150°C, IO = 150mA, TA = 25°C | 310 | mW | ||
PD1 | Maximum power dissipation (side-1) | 36 | mW | |||
PD2 | Maximum power dissipation (side-2) | 274 | mW |