SLLSFY8 October   2024 SN75LVPE3101

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8.     14
    9. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 4-Level Control Inputs
      2. 6.3.2 Linear Equalization
      3. 6.3.3 PCIe/SATA/SATA Express Redriver Operation
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Disconnect Mode
      3. 6.4.3 Active Mode
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical SATA, PCIe and SATA Express Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

4-Level Control Inputs

The SN75LVPE3101 has (MODE, CH1_EQ1, CH1_EQ2, CH2_EQ1, and CH2_EQ2) 4-level inputs pins that are used to control the equalization gain and the output voltage swing dynamic range. These 4-level inputs use a resistor divider to help set the four valid levels and provide a wider range of control settings. These resistors together with the external resistor connection combine to achieve the desired voltage level.

Table 6-1 4-Level Control Pin Settings
LEVELSETTINGS
0Option 1: Tie 1 kΩ 5% to GND.
Option 2: Tie directly to GND.
RTie 20 kΩ 5% to GND.
FFloat (leave pin open)
1Tie 1 kΩ 5% to VCC.
Note:

To conserve power, the SN75LVPE3101 disables the internal pullup and pull-down resistors of the 4-level input after the state of 4-level pins are sampled on the rising edge of the EN pin. A change of state for any four level input pin is not applied to the SN75LVPE3101 until after the EN pin transitions from low to high.