SLLSFY8 October 2024 SN75LVPE3101
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
PARAMETER | VALUE |
---|---|
VCC supply (3 V to 3.6 V) | 3.3 V |
PCIe Support Required (Yes/No) | Yes |
SATA Express Support Required (Yes/No) | Yes |
SATA Support Required (Yes/No) | Yes, then ferrite beads (FB1 and FB2) and 49.9 Ω required. No, then ferrite bead (FB1 and FB2) and 49.9 Ω not required. |
TX1, TX2, RX2 AC-coupling Capacitor (176 nF to 265 nF) | 220 nF ±10% |
RX1 AC-coupling Capacitor (297 nF to 363 nF) | Optional. But if implemented suggest 330 nF ±10% |
A to B FR4 Length (inches) | 8 |
A to B FR4 Trace Width (mils) | 4 |
C to D FR4 length (inches) | 2 |
C to D FR4 Trace Width (mils) | 4 |