SLLSFZ4 June 2024 ISOM8600
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TA | Ambient temperature | -55 | 125 | °C | |
TJ | Junction temperature | -55 | 150 | ||
IF(ON) | Input ON-state forward current | 0.8 | 20 | mA | |
IO | Output continuous load current at IF=3mA (1) | 150 | |||
VOFF | Output Blocking Voltage | 70 | V | ||
VIOWM | Functional Isolation Working Voltage (AC Voltage, sine wave) | 500 | VRMS | ||
Functional Isolation Working Voltage (DC Voltage) | 707 | VDC |