SLLSG10 November 2024 TDP142-Q1
ADVANCE INFORMATION
The TDP142-Q1 can be designed into many types of applications. All applications have certain requirements for the system to work properly. For example, source application uses different hardware configuration on the HPD channel and AUX channel from a sink application. The device can be configured by using I2C. However, the GPIO configuration is provided as I2C is not available in all cases. Additionally, because sources may have different naming conventions, confirm the link between source and receptacle is correctly mapped through the TDP142-Q1.
PARAMETER | VALUE |
---|---|
Maximum Operating data rate (RBR, HBR, HBR2, or HBR3) | HBR3 (8.1Gbps) |
Supply voltage | 3.3V |
Trace length/width of A | 12 inch /6 mil width |
Trace length/width of B | 2 inch/ 6 mil width |
Main link AC-decoupling capacitor (75nF to 265nF) | Recommend 100nF |
Control mode (I2C or GPIO) | GPIO (I2C_EN = 0) |
Dual Mode DisplayPort Support (Yes/No) | Yes. SNOOPENZ must be connected to CONFIG1 thru a buffer. |