SLLT215A July 2022 – February 2023 ISO6741
Part Number | AEC-Q100 | Voltage Range | Minimum SPI Clock Frequency Supported at 5 V | Features |
---|---|---|---|---|
ISO6741 | 1.71 - 5.5 V | 13.9 MHz | High CMTI Reinforced and basic isolation General purpose | |
ISO6741-Q1 | ✓ | |||
ISO7741 | 2.25 - 5.5 V | 15.6 MHz | High CMTI Reinforced and basic isolation High-speed | |
ISO7741-Q1 | ✓ | |||
ISOS141-SEP | 30 krad (Si) Total
Ionizing Dose (TID) 600 V working voltage Space enhanced plastic | |||
ISO7041 | 1.4 MHz | Ultra low power | ||
ISO7041-Q1 | ✓ | |||
ISOW7741 | 1.71 - 5.5 V | 15.9 MHz | Digital isolator with
integrated power Low-emissions | |
ISO7841 | 2.25 - 5.5V | 15.6 MHz | Extra-wide creepage and clearance package |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.