Part Number | Isolation | Voltage Range | Isolation Voltage | Max Data Rate | Features |
---|---|---|---|---|---|
ISO1044 | Integrated | 1.71 - 5.5 V | 3 kVrms | CAN FD 5 Mbps |
Small package |
ISO1042(-Q1) | 5 kVrms | 70-V bus fault protection | |||
ISO1050 | 3.3 - 5.5 V | 4243 Vrms | 1 Mbps | ||
ISOW1044 | 1.71 - 5.5 V | 5 kVrms | 5 Mbps | Integrated low EMI DC-DC converter | |
TCAN1043A-Q1 | ISO6763-Q1 | 4.5 - 4.0 V | 5 kVrms | CAN FD 8 Mbps |
Wake/Inhibit, Standby Support |
TCAN1044A-Q1 | ISO6731-Q1 | 4.5 - 5.5 V | Standby Support | ||
TCAN1046A-Q1 | ISO6762-Q1 | 2 Channel, Standby Support | |||
TCAN1162-Q1 | ISO6742-Q1 | 5.5 - 28.0 V | Wake/Inhibit, Integrated LDO | ||
TCAN1145-Q1 | ISO6762-Q1 | 5.0 - 28.0 V | CAN FD 5 Mbps |
Partial Networking/Selective Wake | |
TCAN1462-Q1 | ISO6731-Q1 | 4.5 - 5.0 V | CAN FD SIC 8 Mbps |
Signal Improvement (CIA 601-4) | |
TCAN1463-Q1 | ISO6762-Q1 | Signal Improvement, Wake/Inhibit/Inhibit Mask/Enable Pin | |||
ESD Protection | Working Voltage | Clamp Voltage | Capacitance | Protocol | Features |
ESD2CAN24-Q1 | 24 V | 35 V | 3 pF | CAN FD SIC CAN FD |
IEC 61000-4-2 (30 kV), ISO 10605 (30 kV) |
ESD2CANFD24-Q1 | 36 V | 2.5 pF | IEC 61000-4-2 (25 kV) | ||
ESD2CANXL24-Q1 | 38 V | 1.7 pF | CAN XL | IEC 61000-4-2 (20 kV) |
For additional device options, please browse through the online parametric search tool for Digital Isolators, Isolated CAN Transceivers, Non-Isolated CAN Transceivers, and CAN ESD Protection.