Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum
Part Number | Voltage Range | Data Rate | Bidirectional SCL Communication | Features |
---|---|---|---|---|
ISO1644 | 3.0 - 5.5 V (Side 1) 2.25 - 5.5 V (Side 2) |
I2C Standard Mode (0 to 100 kbps) Fast Mode (0 to 400 kbps) Fast-mode Plus (0 to 1 Mbps) High-Speed Mode (0 to 3.4 Mbps) SPI 0 to 50 Mbps |
✓ | High CMTI Reinforced Isolation Hot-Swappable I2C Connections Enhanced EMC Isolated SPI Support (POCI, PICO, CLK) |
For more isolated I2C devices, browse through the online parametric tool; for device recommendations related to isolating SPI signals without I2C, please refer to the Isolating SPI Signals product overview.