SLLU091A January 2006 – September 2022 ISO721 , ISO721M
This multifunctional EVM is designed with signal paths shown in Figure 4-1 for the analysis of the ISO721 and ISO721M, as well as future isolator configurations.
Connection | Label | Description |
---|---|---|
J1 | SMA connector (unused) | |
J2 | SMA connector to the output pin 6 | |
J3 | SMA connector to the input pin 2 | |
J4 | SMA connector (unused) | |
P1 | VCC1 | Input power supply banana jack |
P2 | VCC2 | Output power supply banana jack |
P3 | GND1 | Input power ground connection banana jack |
P4 | GND2 | Output power ground connection banana jack |
JMP1 | 3-pin jumper (unused) | |
JMP2 | 3-pin jumper (unused) | |
JMP3 | 3-pin jumper – VCC1, input, GND1 | |
JMP4 | 3-pin jumper (unused) |