SLLU149E June 2011 – February 2016 TUSB7320 , TUSB7340
The TPS2560 is a dual channel power distribution switch that can handle high capacitive loads and short circuit conditions. The output current for each channel can be adjusted up to 2.8 A, making it ideal for SS USB ports.
Each channel can be seamlessly and independently controlled by the TUSB73x0. The TPS2560 also provides a seamless, per port fault indication. Refer to the datasheet for more information regarding this device.
More information can be found at: http://focus.ti.com/docs/prod/folders/print/tps2560.html