SLLU229 May   2022 TUSB2E11

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Setup Instructions
  5. 3EVM Configuration Using Jumpers
    1. 3.1 Default EVM Configuration
    2. 3.2 EVM Power Configuration
      1. 3.2.1 Power Options
      2. 3.2.2 Host Mode
      3. 3.2.3 Device Mode – Self Powered
      4. 3.2.4 Device Mode – Bus Powered
    3. 3.3 TUSB2E11 Functional Modes
      1. 3.3.1 I2C Mode
      2. 3.3.2 GPIO Mode
      3. 3.3.3 UART Mode
  6. 4TUSB2E11EVM Internal Lab Use Only
  7. 5Layout Notes
  8. 6Schematic
  9. 7Bill of Materials

Host Mode

When the TUSB2E11EVM is connected to an eUSB2 SoC that is in host mode, it should supply 5 V VBUS on its USB connector. A 5 V source should be connected to J11 or through a bench supply to J12. The J1 jumper should be installed on pins 1 and 2 to route the 5 V VBUS to the USB connector.