This user's guide provides an overview and operating instructions for TI's USB Type-C Mini Dock EVM. A quick-start guide section and schematics are also included in the document. Throughout this document, the abbreviations dock, EVM, EVM board, and the term evaluation module are synonymous with USB Type-C Mini Dock EVM, unless otherwise noted.
Type-C is a trademark of USB Implementers Forum, Inc..
The USB Type-C and Power Delivery (PD) mini-dock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video. The EVM has a small 2 in × 4 in form factor and supports both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI
This section lists and details supported features of the EVM:
Reference Designator | LED Name | Description |
---|---|---|
D820 | DP Mode | |
D822 | 5V | Illuminates when 5-V input is present |
D823 | 20V | Illuminates when 20-V input is present |
D824 | DFP1 | Illuminates when Port 1 (J10) is enabled |
D825 | DFP2 | |
D826 | DFP2 | |
D827 | MS TMD | |
D828 | MS TMD | |
D829 | DP MD | |
D830 | DP MD |