SLLU255A October 2016 – November 2024 TUSB1046-DCI , TUSB1046A-DCI
The TUSB1046 USB Type-C™ Alternate Mode re-driving switch supports data rates up to 10Gbps for a downstream facing port (host). This user's guide describes how to use the EVM and includes schematics that can be used as a reference design for the alternate mode implementations of the host system with the TUSB1046 device.