SLLU255A October   2016  – November 2024 TUSB1046-DCI , TUSB1046A-DCI

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 TUSB1046EVM-SRC Test Board Setup
    3. 2.3 TUSB1046 EVM Default EQ Configuration
      1. 2.3.1 TUSB1046 EQ Control
  9. 3Software
    1. 3.1 Firmware Description
  10. 4Hardware Design Files
    1. 4.1 TUSB1046EVM Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
  13. 7Revision History

Power Requirements

The EVM is designed to operate off of the VBUS from a USB host connected through USB Micro B, P1. No external power is to be applied through the J5 unless standalone operation is desired.

If testing the DisplayPort only, or if bypassing VBUS power, the EVM must be powered through the J5 (5V, 1A input).