SLLU255A October   2016  – November 2024 TUSB1046-DCI , TUSB1046A-DCI

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 TUSB1046EVM-SRC Test Board Setup
    3. 2.3 TUSB1046 EVM Default EQ Configuration
      1. 2.3.1 TUSB1046 EQ Control
  9. 3Software
    1. 3.1 Firmware Description
  10. 4Hardware Design Files
    1. 4.1 TUSB1046EVM Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation
  13. 7Revision History

Device Information

The TUSB1046 is a VESA USB Type-C Alt Mode redriving MUX that can support USB 3.2 Gen 2 x 1 data rates up to 10Gbps and DisplayPort 1.4 up to 8.1Gbps for downstream facing port (source). The device is used for DFP_D pin assignments C, D, and E from the VESA DisplayPort Alt Mode on USB Type-C standard.